Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | FLYWHEEL SUB-ASSEMBLY | Flywheel Sub-Assembly |
| Product height in | 37.162 | |
| Product height mm | 943.915 | |
| Product length in | 37.162 | |
| Product length mm | 943.915 | |
| Product width in | 7.531 | |
| Product width mm | 191.287 | |
| Series | DCB | DCB |
| Sub brand | AIRFLEX | Airflex |