Product specifications

Characteristic
Value
Description
Brake typeDCBDCB
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring Set
Item typeCLUTCH AND BRAKEClutch and Brake
Product height in38.000
Product height mm965.200
Product length in38.000
Product length mm965.200
Product materialGRAY CAST IRONGray Cast Iron
Product width in8.969
Product width mm227.813
Size219
Sub brandAIRFLEXAirflex