Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 3 |
| Maximum speed RPM | 1400 |
| Product height in | 30.630 |
| Product height mm | 778.002 |
| Product length in | 30.630 |
| Product length mm | 778.002 |
| Product width in | 15.750 |
| Product width mm | 400.05 |
| Series | DC |
| Size | 25 |
| Sub brand | Airflex |
