Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 3 |
| Inertia lb-sq ft | 2247.0 |
| Maximum speed RPM | 950 |
| Product height in | 44.750 |
| Product height mm | 1136.650 |
| Product length in | 44.750 |
| Product length mm | 1136.650 |
| Product width in | 20.250 |
| Product width mm | 514.35 |
| Series | DC |
| Size | 38 |
| Static torque lb-in | 1680000 |
| Sub brand | Airflex |
