Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 3 | 3 |
| Maximum speed RPM | 1850 | |
| Product height in | 23.250 | |
| Product height mm | 590.550 | |
| Product length in | 23.250 | |
| Product length mm | 590.550 | |
| Product width in | 14.630 | |
| Product width mm | 371.602 | |
| Series | DC | DC |
| Size | 20 | 20 |
| Sub brand | AIRFLEX | Airflex |
