BUSHING RING S/A, 29DCB
146367
Tools146367 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 42.000 |
| Product height mm | 1066.800 |
| Product length in | 42.000 |
| Product length mm | 1066.800 |
| Product width in | 48.000 |
| Product width mm | 1219.200 |
| Series | DCB |
| Sub brand | Airflex |