Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 3 | 3 |
| Inertia lb-sq ft | 139.0 | |
| Maximum speed RPM | 1400 | |
| Product height in | 30.630 | |
| Product height mm | 778.002 | |
| Product length in | 30.630 | |
| Product length mm | 778.002 | |
| Product width in | 16.690 | |
| Product width mm | 423.926 | |
| SERIES | DBB | DBB |
| Size | 25 | 25 |
| Static torque lb-in | 303000 | |
| Sub brand | AIRFLEX | Airflex |
