BRAKE-AIR, 338DBBS
146384A
Tools146384A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.750 |
| Product height mm | 1136.650 |
| Product length in | 44.750 |
| Product length mm | 1136.650 |
| Product width in | 22.600 |
| Product width mm | 574.040 |
| Series | DBBS |
| Sub brand | Airflex |