BRAKE-AIR, 338DBBS
146384GC
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 46.340 |
| Product height mm | | 1177.036 |
| Product length in | | 46.340 |
| Product length mm | | 1177.036 |
| Product width in | | 22.850 |
| Product width mm | | 580.390 |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |