BRAKE-AIR, 438DBBS
146385A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 44.750 |
| Product height mm | | 1136.650 |
| Product length in | | 44.750 |
| Product length mm | | 1136.650 |
| Product width in | | 26.340 |
| Product width mm | | 669.036 |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |