BRAKE-AIR, 438DBBS
146385GG
Tools146385GG Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 46.340 |
| Product height mm | 1177.036 |
| Product length in | 46.340 |
| Product length mm | 1177.036 |
| Product width in | 26.580 |
| Product width mm | 675.132 |
| Series | DBBS |
| Sub brand | Airflex |