BRAKE-AIR, 338DBB
146386E
Tools146386E Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.750 |
| Product height mm | 1136.650 |
| Product length in | 44.750 |
| Product length mm | 1136.650 |
| Product width in | 19.730 |
| Product width mm | 501.142 |
| Series | DBB |
| Sub brand | Airflex |