Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 3 | 3 |
| Maximum speed RPM | 950 | |
| Product height in | 44.750 | |
| Product height mm | 1136.650 | |
| Product length in | 44.750 | |
| Product length mm | 1136.650 | |
| Product width in | 19.730 | |
| Product width mm | 501.142 | |
| SERIES | DBB | DBB |
| Size | 38 | 38 |
| Sub brand | AIRFLEX | Airflex |
