BRAKE-AIR, 315DBB
146392D
Tools146392D Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.770 |
| Product height mm | 476.758 |
| Product length in | 18.770 |
| Product length mm | 476.758 |
| Product width in | 10.900 |
| Product width mm | 276.860 |
| Series | DBB |
| Sub brand | Airflex |