Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Maximum speed RPM | 600 |
| Product height in | 57.130 |
| Product height mm | 1451.102 |
| Product length in | 57.130 |
| Product length mm | 1451.102 |
| Product width in | 20.430 |
| Product width mm | 518.922 |
| Series | DBBS |
| Size | 50 |
| Sub brand | Airflex |
