Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 2 | 2 |
| Maximum speed RPM | 600 | |
| Product height in | 57.130 | |
| Product height mm | 1451.102 | |
| Product length in | 57.130 | |
| Product length mm | 1451.102 | |
| Product width in | 24.850 | |
| Product width mm | 631.19 | |
| Series | DBBS | DBBS |
| Size | 50 | 50 |
| Sub brand | AIRFLEX | Airflex |