BRAKE-AIR, 350DBBS
146526A
Tools146526A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 57.130 |
| Product height mm | 1451.102 |
| Product length in | 57.130 |
| Product length mm | 1451.102 |
| Product width in | 29.280 |
| Product width mm | 743.712 |
| Series | DBBS |
| Sub brand | Airflex |