138FHB BUSH 3.055
204214-02
Tools204214-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.664 |
| Product height mm | 67.666 |
| Product length in | 2.664 |
| Product length mm | 67.666 |
| Product Material | Bearing Bronze |
| Product width in | 3.055 |
| Product width mm | 77.597 |
| Series | FHB |
| Sub brand | Airflex |