138FHB BUSH 1.240
204214-03
Tools204214-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.664 |
| Product height mm | 67.666 |
| Product length in | 2.664 |
| Product length mm | 67.666 |
| Product Material | Bearing Bronze |
| Product width in | 1.240 |
| Product width mm | 31.496 |
| Series | FHB |
| Sub brand | Airflex |