Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
204224
BRACKET-SENSOR ACTIVATOR, 20DBB/DBBS
204224
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
204224
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.990
Product height mm
101.346
Product length in
3.958
Product length mm
100.533
Product width in
1.090
Product width mm
27.686
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex