Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
204227
BRACKET-LIMIT SWITCH, 120/220DBB/DBBS
204227
Where to buy
Export PDF
Tools
Add to comparison
204227
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.690
Product height mm
68.326
Product length in
4.120
Product length mm
104.648
Product width in
3.050
Product width mm
77.470
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex