Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
204228
SHIELD BRACKET-SLOTTED, 20DBB
204228
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
204228
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.625
Product height mm
41.275
Product length in
1.625
Product length mm
41.275
Product width in
0.630
Product width mm
16.002
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex