SPRING, 18DB OUTER
304668-01
Tools304668-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.060 |
| Product height mm | 52.324 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product width in | 5.220 |
| Product width mm | 132.588 |
| Series | DBB |
| Sub brand | Airflex |