SPRING, 29DBA INNER
304668-02
Tools304668-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 5.220 |
| Product width mm | 132.588 |
| Series | DBA |
| Sub brand | Airflex |