CLAMP TUBE, 229DBA
306542-02
Tools306542-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product width in | 7.035 |
| Product width mm | 178.689 |
| Series | DBA |
| Sub brand | Airflex |