CLAMP TUBE, DBA
306542-09
Tools306542-09 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product width in | 4.578 |
| Product width mm | 116.281 |
| Series | DBA |
| Sub brand | Airflex |