CLAMP TUBE, 225DBB
306542-16
Tools306542-16 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product width in | 4.730 |
| Product width mm | 120.142 |
| Series | DBB |
| Sub brand | Airflex |