CLAMP TUBE, 225DBBS
306542-18
Tools306542-18 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product width in | 6.717 |
| Product width mm | 170.612 |
| Series | DBBS |
| Sub brand | Airflex |