CLAMP TUBE, DBA
306542-20
Tools306542-20 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product width in | 8.060 |
| Product width mm | 204.724 |
| Series | DBA |
| Sub brand | Airflex |