117DBA SPRING RETAINER
306624
Tools306624 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.400 |
| Product height mm | 35.560 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product Material | Carbon Steel |
| Product width in | 0.312 |
| Product width mm | 7.925 |
| Series | DBA |
| Sub brand | Airflex |