Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
306920
SPRING RETAINER PLATE-BRAKE, 21DBA
306920
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
306920
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.250
Product height mm
57.150
Product length in
3.950
Product length mm
100.330
Product width in
0.310
Product width mm
7.874
SERIES
DBA
DBA
Sub brand
AIRFLEX
Airflex