17DBA INNER CLAMP RING
306944-02
Tools306944-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 9.350 |
| Product height mm | 237.490 |
| Product length in | 9.350 |
| Product length mm | 237.490 |
| Product Material | Steel |
| Product width in | 0.530 |
| Product width mm | 13.462 |
| Series | DBA |
| Sub brand | Airflex |