CLAMP TUBE, 14DBA
306956-11
Tools306956-11 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 3.249 |
| Product width mm | 82.525 |
| Series | DBA |
| Sub brand | Airflex |