Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 1.250 | |
| Product length mm | 31.750 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 6.281 | |
| Product width mm | 159.537 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |