CLAMP TUBE, 320DC-product-details

CLAMP TUBE, 320DC

306956-19


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in1.250
Product height mm31.750
Product length in1.250
Product length mm31.750
Product MaterialCARBON STEELCarbon Steel
Product width in9.119
Product width mm231.623
Sub brandAIRFLEXAirflex