CLAMP TUBE, 220DBBS
306956-23
Tools306956-23 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 6.364 |
| Product width mm | 161.646 |
| Series | DBBS |
| Sub brand | Airflex |