CLAMP TUBE, 115DBB
306956-36
Tools306956-36 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 2.305 |
| Product width mm | 58.547 |
| Series | DBB |
| Sub brand | Airflex |