STUD-BRAKE, 50DDBS
307111-26
Tools307111-26 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product width in | 27.750 |
| Product width mm | 704.850 |
| Series | DBB |
| Sub brand | Airflex |