PLUG-DISC CENTERING, DBA
307171-01
Tools307171-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 5.620 |
| Product width mm | 142.748 |
| Series | DBA |
| Sub brand | Airflex |