PLUG-DISC CENTERING, DBB
307171-04
Tools307171-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 6.250 |
| Product width mm | 158.750 |
| Series | DBB |
| Sub brand | Airflex |