Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.125 |
| Product length mm | 28.575 |
| Product Material | Steel |
| Product width in | 13.000 |
| Product width mm | 330.200 |
| Series | DBA |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |