117DBA CENTERING STUD
307335
Tools307335 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product Material | Steel |
| Product width in | 4.625 |
| Product width mm | 117.475 |
| Series | DBA |
| Sub brand | Airflex |