WEAR SPACER FOR DBA
307501
Tools307501 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.750 |
| Product height mm | 44.450 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product Material | Steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | DBA |
| Sub brand | Airflex |