18,24,30 DB BR FR BLK
307520
Tools307520 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.781 |
| Product height mm | 19.837 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product Material | Non-Asbestos |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Series | DBB |
| Sub brand | Airflex |