Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Friction Shoe Assembly |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product Material | Steel |
| Product width in | 5.218 |
| Product width mm | 132.537 |
| Series | DBB |
| Sub brand | Airflex |