STRAP, 21DCB
307576
Tools307576 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Series | DCB |
| Sub brand | Airflex |