8WCB/WCS & 9DBB/DC CL TU
307694-05
Tools307694-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.875 |
| Product length mm | 22.225 |
| Product Material | Carbon Steel |
| Product width in | 7.415 |
| Product width mm | 188.341 |
| Series | DBB |
| Sub brand | Airflex |