36DBB/WCS INNER SPRING
307823
Tools307823 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 4.540 |
| Product length mm | 115.316 |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Series | DBB |
| Sub brand | Airflex |