38DBB CLAMP TUBE
307941-07
Tools307941-07 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product Material | Carbon Steel |
| Product width in | 6.309 |
| Product width mm | 160.249 |
| Series | DBB |
| Sub brand | Airflex |