CLAMP TUBE, 38DBB
307941-11
Tools307941-11 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 11.693 |
| Product width mm | 297.002 |
| Series | DBB |
| Sub brand | Airflex |